text.skipToContent text.skipToNavigation
Series PD

Series PD

2/2-way - Normally Closed (NC)
The Series PD directly operated solenoid valves are available in the 2/2-way normally closed (NC) version. Pneumatic interfaces allow installation on manifolds in horizontal or vertical position. Also available with threaded connections.

Please note that all Series PD solenoid valves are supplied with direct current (DC).
To operate in alternating current (AC), it is necessary to use the connector with bridge rectifier Mod. 125-900.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
TECHNICAL FEATURES
Function 2/2 NC
Operation Direct acting poppet type
Pneumatic connections On subbase - M5 threads
Orifice diameter 0.8 … 2.5 mm
Flow coefficient kv (l/min) 0.39 … 1.93
Operating pressure -0.9 ÷ 4 … 12 bar
Operating temperature 0 ÷ 50 °C
Fluid Filtered air class [5:4:4] according to ISO 8573-1:2010 (max oil viscosity 32 cSt), inert gas - liquids (on demand)
Response time when discharging (ISO 12238) <15 ms
Installation In any position
MATERIALS IN CONTACT WITH THE MEDIUM
Body Brass - anodized aluminium - POM
Seals NBR - FKM - EPDM
Internal parts Stainless steel
ELECTRICAL FEATURES
Voltage 12 V DC - 24 V DC - other voltages on demand
Voltage tolerance 1 and 2 W ±10% - 4 W ±5%
Power consumption 1 … 4 W
Duty cycle ED 100% (1 and 2 W) - ED 50% (4W) see the ED definition diagram
Electrical connection industrial standard connector (9.4 mm)
Protection class IP65 with connector
Special versions available on demand
Full screen
Your configuration
Coding example
PD 0 00 2 A 1 R 5 3
PD SERIES
0 BODY DESIGN
0 = single body
00 NUMBER OF POSITIONS
00 = interface
2 NUMBER OF WAYS - FUNCTIONS
2 = 2/2-way - NC
A MATERIAL - BODY CONNECTIONS
A = aluminium body - lateral interface
AR = aluminium body - lateral interface - electric part revolved by 180°
C = aluminium body - bottom interface
CR = aluminium body - bottom interface - electric part revolved by 180°
DF = POM body - bottom interface
DR = POM body - bottom interface - electric part revolved by 180°
E = brass body - M5 threaded ports
ER = brass body - M5 threaded ports - electric part revolved by 180°
1 ORIFICE DIAMETER
1 = Ø 0.8 mm
2 = Ø 1.2 mm
3 = Ø 1.6 mm
4 = Ø 2.0 mm
5 = Ø 2.5 mm
R SEAL MATERIAL
R = NBR
F = FKM
E = EPDM
5 ELECTRICAL CONNECTION
5 = industrial standard (9.4 mm)
3 VOLTAGE - POWER CONSUMPTION
1 = 12 V DC - 1 W
2 = 12 V DC - 2 W
3 = 24 V DC - 1 W
5 = 24 V DC - 2 W
8 = 24 V DC - 4 W
FIXING
= with screws for metal
P = with screws for plastics
OPTIONS
= standard
OX1 = for use with oxygen (non volatile residual less than 550 mg/m²)
OX2 = for use with oxygen (non volatile residual less than 33 mg/m²)
We think you are in United States.
Update your location?