Direct acting solenoid valves
Series P
3/2-way - Normally Closed (NC) and Normally Open (NO)
Series P directly operated solenoid valves are available as 3/2-way, either NC or NO.
Both versions can be mounted on single sub-bases or manifolds and they are equipped with a monostable manual override.
Please note that all Series P solenoid valves are supplied with direct current (DC).
To operate in alternating current (AC), it is necessary to use the connector with bridge rectifier Mod. 125-900.
Both versions can be mounted on single sub-bases or manifolds and they are equipped with a monostable manual override.
Please note that all Series P solenoid valves are supplied with direct current (DC).
To operate in alternating current (AC), it is necessary to use the connector with bridge rectifier Mod. 125-900.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Led connector - 125-601
Connector - 125-800
Connector 2-mt. cable - 125-501-2
Connectors - 125-571-3
In-line connector 24dc 2mt. - 125-503-2
Connector in line 24dc 5mt. - 125-503-5
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
TECHNICAL FEATURES | |
Function | 3/2 NC - 3/2 NO |
Operation | direct acting poppet type |
Pneumatic connections | on subbase with ISO 15218 interface |
Orifice diameter | 0,8 … 1,5 mm |
Flow coefficient kv (l/min) | 0,21 … 0,54 |
Operating pressure | 0 ÷ 3 … 10 bar |
Operating temperature | 0 ÷ 50 °C |
Fluid | filtered air class [5:4:4] according to ISO 8573-1:2010 (max oil viscosity 32 cSt), inert gas |
Response time when discharging (ISO 12238) | ON <10 ms - OFF <15 ms |
Manual override | monostable |
Installation | in any position |
MATERIALS IN CONTACT WITH THE MEDIUM | |
Body | PBT |
Seals | PU - NBR - FKM - EPDM |
Internal parts | stainless steel |
ELECTRICAL FEATURES | |
Voltage | 12 … 110 V DC - 24 … 110 V AC 50/60 Hz - other voltages on demand |
Voltage tolerance | ±10% |
Power consumption | 1 ... 2 W |
Duty cycle | ED 100% |
Electrical connection | industrial standard connector (9.4 mm) |
Protection class | IP65 with connector |
Special versions available on demand |
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
CODING EXAMPLE
P | 0 | 00 | 3 | 0 | 3 | P | 5 | 3 |
P | SERIES |
0 |
BODY DESIGN 0 = single sub-base (M5 only) or interface 1 = single manifold 2 = double sided manifold |
00 |
NUMBER OF POSITIONS 00 = ISO 15218 interface 01 = single base (M5 only) 02 ÷ 99 = manifold number of positions |
3 |
NUMBER OF WAYS - FUNCTIONS 0 = manifold or single base 3 = 3/2-way - NC 4 = 3/2-way - NO 5 = 3/2-way - NC electric part revolved by 180° 6 = 3/2-way - NO electric part revolved by 180° |
0 |
VALVE PORTS 0 = ISO 15218 interface MANIFOLD PORTS for P - PL - PN - W Series 2 = M5 thread - front outlets 3 = tube Ø 3 mm fittings - front outlets 4 = tube Ø 4 mm fittings - front outlets 6 = M5 thread - bottom outlets 7 = tube Ø 3 mm fittings - bottom outlets 8 = tube Ø 4 mm fittings - bottom outlets |
3 |
ORIFICE DIAMETER 1 = Ø 0.8 mm 3 = Ø 1.5 mm 5 = Ø 1.1 mm - NC versions 6 = Ø 1.5 mm - NC versions with voltage tolerance -25% ÷ +10% 5 = Ø 0.9 mm - NO versions |
P |
MATERIALS E = PBT body - EPDM seals F = PBT body - FKM seals P = PBT body - NBR - FKM - PU seals |
5 |
ELECTRICAL CONNECTION 5 = industrial standard (9.4 mm) |
3 |
VOLTAGE - POWER CONSUMPTION 2 = 12 V DC - 2 W (1 W only for NC - Ø 0.8 mm version) B = 24 V 50/60 Hz - 2 W 3 = 24 V DC - 2 W (1 W only for NC - Ø 0.8 mm version) C = 48 V 50/60 Hz - 2 W 4 = 48 V DC - 2 W D = 110 V 50/60 Hz - 2 W 6 = 110 V DC - 2 W |
FIXING = fixing screws for metal P = fixing screws for plastic |
|
OPTIONS = standard OX1 = for use with oxygen (non volatile residual less than 550 mg/m²) OX2 = for use with oxygen (non volatile residual less than 33 mg/m²) |
1-9/9 results