text.skipToContent text.skipToNavigation
Series CLR

Series CLR

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
CL R 1/8 01 4
CL SERIES
R R = Regulator
1/8 PORTS
1/8 = G1/8
1/4 = G1/4
01 DESIGN TYPE
= with relieving
01 = without relieving
4 TUBE
= without banjo
4 = single technopolymer banjo with tube diameter Ø4 mm (only CLR 1/8)
6 = single technopolymer banjo with tube diameter Ø6 mm
8 = single technopolymer banjo with tube diameter Ø8 mm
1/8L = single metal banjo with thread G1/8 (only CLR 1/8)
1/8D = double metal banjo with double thread G1/8 (only CLR 1/8)

Micro pressure regulators with double banjo

(1) = inlet pressure
(2) = regulated pressure


PR03 = Regulator with relieving and by-pass valve
PR04 = Regulator without relieving and with by-pass valv



Mod. A B G H L M N O S W SW SW1 SW2 Z
CLR 1/8-1/8D G1/8 G1/8 13 5 52 M11x1 40 0 ÷ 6,5 7,75 14 14 7 14 59


We think you are in United States.
Update your location?