Micro pressure regulators
Series CLR
Ports G1/4, G1/8
With banjo stem with or without relieving
Available with or without banjo
With banjo stem with or without relieving
Available with or without banjo
Series CLR micro pressure regulators are available with G1/8 and G1/4 connections. A piston with or without relieving and VS function (by-pass valve) has been incorporated into its design.
The body is in brass, while the connection fitting is in technopolymer which guarantees maximum lightness.
They can be supplied with or without banjo and can be console mounted.
With a threaded top part of the body both direct mounting to a valve outlet (1/8 and 1/4 threads) and console mounting are easily facilitated.
The pressure is precisely regulated simply by turning the polymer knob with a locking nut available to set the desired output.
The body is in brass, while the connection fitting is in technopolymer which guarantees maximum lightness.
They can be supplied with or without banjo and can be console mounted.
With a threaded top part of the body both direct mounting to a valve outlet (1/8 and 1/4 threads) and console mounting are easily facilitated.
The pressure is precisely regulated simply by turning the polymer knob with a locking nut available to set the desired output.
Series
Miniaturized reg.+7610 6-1/4 - CLR 1/4-6
Miniaturized reg.+7610 8-1/4 - CLR 1/4-8
Miniaturized regulator - CLR 1/8
Miniaturized reg.+7610 4-1/8 - CLR 1/8-4
Miniaturized reg.+7610 6-1/8 - CLR 1/8-6
Miniaturized reg.+7610 8-1/8 - CLR 1/8-8
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | piston |
Materials | brass body, technopolymer banjo, stainless steel spring; NBR O-ring |
Ports | G1/8 - G1/4 |
Weight | Kg 0,035 |
Mounting | in-line or panel mounting (in any position) |
Operating temperature | -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Inlet pressure | 2 ÷ 10 bar |
Outlet pressure | 0,5 ÷ 10 bar |
Nominal flow | see FLOW DIAGRAMS on the following pages |
Secondary pressure (relieving) | with relieving (standard) without relieving (all regulators are provided with high relief flow VS function) |
Fluid | compressed air |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
CL | R | 1/8 | 01 | 4 |
CL | SERIES: |
R | R = REGULATOR |
1/8 |
PORTS: 1/8 = G1/8 1/4 = G1/4 |
01 |
DESIGN TYPE: = with relieving 01 = without relieving |
4 |
TUBE: = without banjo 4 = single technopolymer banjo with tube diameter Ø4 mm (only CLR 1/8) 6 = single technopolymer banjo with tube diameter Ø6 mm 8 = single technopolymer banjo with tube diameter Ø8 mm 1/8L = single metal banjo with thread G1/8 (only CLR 1/8) 1/8D = double metal banjo with double thread G1/8 (only CLR 1/8) |