Series
Miniaturized regulator - CLR 1/8
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
CL | R | 1/8 | 01 | 4 |
CL | SERIES: |
R | R = REGULATOR |
1/8 |
PORTS: 1/8 = G1/8 1/4 = G1/4 |
01 |
DESIGN TYPE: = with relieving 01 = without relieving |
4 |
TUBE: = without banjo 4 = single technopolymer banjo with tube diameter Ø4 mm (only CLR 1/8) 6 = single technopolymer banjo with tube diameter Ø6 mm 8 = single technopolymer banjo with tube diameter Ø8 mm 1/8L = single metal banjo with thread G1/8 (only CLR 1/8) 1/8D = double metal banjo with double thread G1/8 (only CLR 1/8) |
Mod. | A | B | C | D min | G | h min | H MAX | L | M | O | S | W | SW | SW1 | SW2 | Z |
CLR 1/8 | G1/8 | 11 | 15.5 | 6 | 1 | 5.5 | 10 | 52 | M11x1 | 0÷6.5 | 20.5 | 15.2 | 14 | 7 | 14 | 59 |
CLR 1/4 | G1/4 | 15.65 | 18.5 | 7 | 1.25 | 7 | 12 | 59.5 | M12x1 | 0÷8 | 24.5 | 18.5 | 17 | 7 | 17 | 68 |