text.skipToContent text.skipToNavigation
Series PR

Series PR

Size 1 ports: G1/4
Size 2 ports: G1/4, G3/8
The Series PR precision pressure regulators are ideal for applications that require a precise and stable air pressure control.
The operating principle using multiple diaphragms allows the Series PR to react to even the smallest pressure variations that may occur during use.

Series
4 Products found
Series PR
Series PR
Series PR
Series PR
Construction Compact, multi-diaphragm type
Materials See the following page
Ports Size 1: G1/4
Size 2: G1/4, G3/8
Mounting Vertical in-line, wall or panel mounting (in any position)
Working temperature 0°C ÷ 50°C
Inlet pressure 0.1 ÷ 12 bar
Outlet pressure 0.05 ÷ 2 bar
0.05 ÷ 4 bar
0.05 ÷ 7 bar
0.05 ÷ 10 bar
Overpressure exhaust With relieving (standard)
Nominal flow See Flow diagrams
Fluid Filtered and not lubricated compressed air according to DIN ISO 8573-1 Classes 1-3-2
Hysteresis 20mbar
Repeatability ±0.2% FS
Bleed air consumption ≤ 5 l/min
Full screen
Your configuration
Coding example
PR 1 04 M 07
PR SERIES
1 SIZE
1 = size 1
2 = size 2
04 PORTS
04 = G1/4
38 = G3/8 (size 2 only)
M TYPE OF ADJUSTMENT
M = manual
07 OPERATING PRESSURE (1 bar = 14,5 psi):
02 = 0.05 ÷ 2 bar
04 = 0.05 ÷ 4 bar
07 = 0.05 ÷ 7 bar
00 = 0.05 ÷ 10 bar
We think you are in United States.
Update your location?