text.skipToContent text.skipToNavigation

24N2A20A025

Funktion   Double-acting
Name der Serie   24
Hub   25
Konstruktion   Nose nut Mod. V + Piston rod lock nut Mod. U
Materialeigenschaften   Rolled stainless steel AISI 303 rod, stainless steel AISI 304 tube, anodized AL end-blocks
Version   Standard
Bohrung   20
Accessories
Vollbid
Ihre Konfiguration

Minizylinder Serie 16, 23, 24, 25

+ Hub



Serie Ø EW KW BE KK CD ØD1 EE ØD2 L1 + XC+ L2+ AM L3 L4 L5 L WF L6 L7 KV SW D D3 Dämpfung vorne/hinten
16 8 8 7 M12x1,25 M4x0,7 4 9,3 M5 4 86 64 46 12 10 4,5 12 6 16 9 28 19 - 15 15 -
16 10 8 7 M12x1,25 M4x0,7 4 11,3 M5 4 86 64 46 12 10 4,5 12 6 16 9 28 19 - 15 15 -
16 12 12 8 M16x1,5 M6x1 6 13,3 M5 6 105 75 50 16 15 4,5 17 9 22 9 38 24 5 20,5 20 -
23 16 12 8 M16x1,5 M6x1 6 17,3 M5 6 111 82 56 16 15 5,5 17 9 22 12 38 24 5 20,5 20 10
24-25 16 12 8 M16x1,5 M6x1 6 17,3 M5 6 111 82 56 16 15 5,5 17 9 22 10 38 24 5 20,5 20 10
23-24-25 20 16 10 M22x1,5 M8x1,25 8 21,3 G1/8 8 132 95 68 20 18 8 20 12 24 16 44 32 7 27 27 15
23-24-25 25 16 10 M22x1,5 M10x1,25 8 26,5 G1/8 10 141,5 104 69,5 22 20 8 22 12 28 16 50 32 9 27 27 16
24-25 32 26 8 M30x1,5 M10x1,25 12 33,6 G1/8 12 139 105 69 20 19 7,5 22 13 28 15 48 - 10 36,5 35 18


We think you are in United States.
Update your location?