text.skipToContent text.skipToNavigation
Série MX SAFEMAX

Série MX SAFEMAX

L'électrovanne est livrée complète avec capteurs et bobines
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
Exemple de codification - Valve unique
MX 2 3/8 V 01 LH 0 A B KK LH
MX SÉRIE
2 TAILLE
3/8 RACCORDEMENT
1/2 = G1/2"
V VANNE 3/2
01 COMMANDE
01 = commande manuelle=
16 = commande électro-pneumatique
17 = commande électro-pneumatique asservie
36 = commande pneumatique
LH SENS DU FLUX
= de gauche à droite (standard)
LH = de droite à gauche
0 ACCESSORIES
0 = without silencer
1 = with silencer
A SENSOR
A = UL sensor, 2 mt cable
B = UL sensor, 5 mt cable
C = ATEX sensor, 2 mt cable

D = ATEX sensor, 5 mt cable
E = CE sensor M8 connector, 300 mm cable
B VERSION
A = Atex
B = UL
C = CE



sensor and version must comply with the same Standard / directive AB, BB - CA, DA - EC
KK MOUNTING
= without mounting accessories
Z = central wall clamps
Y= central wall brackets

HH = side quick clamps and flanges
JJ= side wall clamps and flanges
KK = side wall brackets and flanges
LH FLOW DIRECTION
= from left to right (standard)
LH = from right to left
Exemple de codification - Double valve
MX 2 - 1/2 - V 18 4 0 A B - KK - LH
MX SÉRIE
2 TAILLE
1/2 PORT
1/2 =G1/2
V COMPONENT
V = 3/2 way valve
18 CONSTRUCTION
18 = internal servo-pilot with soft start valve
19 = external servo-pilot with soft start valve
4 CHANNEL
4 = double
0 ACCESSORIES
0 = without silencer
1 = with silencer
A SENSOR
A = UL sensor, 2 mt cable
B = UL sensor, 5 mt cable
C = ATEX sensor, 2 mt cable

D = sensore ATEX cavo 5mt
E = sensore CE connettore M8 cavo 300mm
B VERSION
A = Atex
B = UL
C = CE
sensor and version must comply with the same Standard / directive AB, BB - CA, DA - EC
KK MOUNTING
= without mounting accessories
Z = central wall clamps
Y= central wall brackets

HH = side quick clamps and flanges
JJ= side wall clamps and flanges
KK = side wall brackets and flanges
LH FLOW DIRECTION
= from left to right (standard)
LH = from right to left

Valnne double avec valve de démarrage progressif

*connexion disponible uniquement avec la version pilote externe



Mod. L (mm) B (mm) Symboles
MX2-1/2-V184... 175 63 SF13 - SF15
MX2-1/2-V194... 180,5 69 SF14 - SF16


We think you are in United States.
Update your location?