text.skipToContent text.skipToNavigation

200-990

系列名称   2
重置   Stable
工作方式   2 position selector
Accessories
全屏
您的配置

23..-990, 24..-990 面板式小型手控阀(二位选择式)



型号 Operating pressure (bar) 公称流量(Nl/min) A B C (Supply/port) Symbols
234-990 2 ÷ 8 60 200-990 234-000 Ø4/2 VN07
235-990 2 ÷ 8 60 200-990 235-000 M5 VN07
244-990 2 ÷ 8 60 200-990 244-000 Ø4/2 VN10
245-990 2 ÷ 8 60 200-990 245-000 M5 VN10


We think you are in United States.
Update your location?