text.skipToContent text.skipToNavigation

5053 1/4

全屏
您的配置

5053... 型和 5083... 型快速管接头



型号 B1 公称直径 ø D L M SW 质量 [g]
5053 1/4 G1/4 5 17 39,5 20,5 17 44


We think you are in United States.
Update your location?