text.skipToContent text.skipToNavigation

5086 09

全屏
您的配置

5056... 型和 5086... 型快速管接头



型号 N 公称直径 ø C1 D I L M SW 质量 [g]
5086 09 9 7 5 25 20 59,5 34,5 22 95


We think you are in United States.
Update your location?