Compact cylinders ISO 21287
Series 32
Single and double-acting, non-rotating, auto-cushioned
ø 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
ø 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
Series 32 cylinders, thanks to their compactness, are suitable for installation in confined spaces.
Being in compliance with the ISO 21287 Standard, the cylinders Series 32 can be used in conjunction with mountings/accessories suitable with ISO 15552 standard.
Being in compliance with the ISO 21287 Standard, the cylinders Series 32 can be used in conjunction with mountings/accessories suitable with ISO 15552 standard.
Series
Accessories
Compact cylinder ser. 32 - 32M2A020A010
Compact cylinder ser. 32 - 32M2A020A020
Compact cylinder ser. 32 - 32M2A020A050
Compact cylinder ser. 32 - 32M2A025A020
Compact cylinder ser. 32 - 32M2A032A020
Compact cylinder ser. 32 - 32M2A040A010
Compact cylinder ser. 32 - 32M2A040A020
Compact cylinder ser. 32 - 32M2A040A050
Compact cylinder ser. 32 - 32M2A050A010
Compact cylinder ser. 32 - 32M2A050A020
Compact cylinder ser. 32r - 32R2A063A100
Foot mount - B-41-63
Front/rear flange - D-E-41-50
Rear trunnion (male) - L-41-32
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | Compact profile |
Operation | Single and double acting, magnetic |
Design | ISO 21287 |
Materials | Anodized AL body and end-blocks - rolled stainless steel AISI 303 rod Anodized AL piston - rod seal, end-block OR and piston seal in PU High temperatures: rod seal, OR end-block and piston in FKM (140°) |
Mounting | With threaded holes on the end blocks Flange - feet - trunnion |
Stroke min and max (*) | Ø12-16 = 5-200 mm Ø20-25 = 5-300 mm Ø32-40-50-63 = 5-400 mm Ø80-100-125 = 5-500 mm |
Operating temperature | 0°C ÷ 80°C (with dry air -20°C) |
Operating pressure | 1 ÷ 10 bar (double-acting) 2 ÷ 10 bar (single-acting) |
Fluid | Clean air without lubrication. If lubricated air is used it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
Operation speed | 10 ÷ 700mm/sec. (without load) |
(*) the minimum stroke for the use of the sensors is 10 mm.
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
32 | M | 2 | A | 032 | A | 050 |
32 | SERIES | |
M |
VERSION M = male rod thread, mounted with rod nut Mod. U F = female rod thread R = antirotation with flange (from Ø20 to Ø100; no single-acting) |
|
2 |
OPERATION 1 = single-acting, front spring 2 = double-acting 3 = double-acting, through-rod 4 = single-acting, rear spring |
PNEUMATIC SYMBOLS CS06 CD08 CD12 CS08 |
A |
MATERIALS A = anodized aluminium body, end blocks and piston, PU seals (rod, end-blocks OR and piston) |
|
032 |
BORES 012 = 12 mm 016 = 16 mm 020 = 20 mm 025 = 25 mm 032 = 32 mm 040 = 40 mm |
050 = 50 mm 063 = 63 mm 080 = 80 mm 100 = 100 mm 125 = 125 mm |
A |
CONSTRUCTION A = standard |
|
050 | STROKE (see the table) | |
VARIANTS = standard V = FKM rod seal W = high temperatures (up to 140°C) non-magnetic (only for version M and F) (_ _ _) = stem longer than _ _ _ mm |
1-16/27 results