text.skipToContent text.skipToNavigation
Series S2000

Series S2000

BSP Male Plug Sprint®
Full screen
Your configuration

Fittings Mod. S2610



Mod. A G H L SW Weight [g]
S2610 1/8 G1/8 10,7 5,5 7,5 4 3
S2610 1/4 G1/4 13,8 7 9 6 6
S2610 3/8 G3/8 17,8 8 10 8 12
S2610 1/2 G1/2 21,8 9 11 10 21


We think you are in United States.
Update your location?