text.skipToContent text.skipToNavigation
Series 8000

Series 8000

Tube external diameters: 4, 6, 8, 10 and 12 mm
Fittings threads: BSP (G1/8, G1/4, G3/8, G1/2)
With its vast experience in manufacturing push-in connections for the pneumatics industry and its indepth research into fluid power systems,
Camozzi has developed Series 8000 super-rapid fitting evolving from Series 6000, which has been extensively tested in the pneumatic sector.

A patented additional seal provides a double tight on the tube, thus ensuring a highly reliable connection and avoiding any possible leakage that may occur.
Connection and disconnection of the tube can be repeated several times without the use of proper tools and without compromising the performance of the fitting ot the sealing on the tube.
The NBR seals are standard and can be easily replaced with FKM and EDM seals.

Diameters ø 4, 6, 8, 10, 12 mm
Threads Gas cylindrical ISO-228 (BSP)
Temperature -20°C ÷ 80°C
Tube to connect Polyamide (PA) 6 - 11 - 12, Polyurethane (PU), Polyethylene (PE), hytrel Polyester, PTFE and metal tubing (properly shaped)

Medium All fluids compatible with the fitting materials requiring a leak-tight seal, e.g. water. For other fluids, please contact our technicians.
Materials Body and gripper: nickel-plated brass
seals: NBR
Working pressure -0.9 ÷ 60 bar
The Series 8000 fittings can withstand a maximum pressure of 60 bar. However, the tube used might affect or limit the operating pressure considerably.

Fitting with connecting tube

We think you are in United States.
Update your location?