text.skipToContent text.skipToNavigation

8522 4-1/8

Full screen
Your configuration

Fittings Mod. 8522



Mod. A D C E F H M SW SW1 Weight [g]
8522 4-1/8 4 G1/8 3 14.5 10 6 21.5 9 12 18


We think you are in United States.
Update your location?