Self-centering three-jaw grippers with T-guide
Series CGCN
Double acting, magnetic, self-centering
Sizes: 50, 64, 80, 100, 125 mm
Sizes: 50, 64, 80, 100, 125 mm
The new Series CGCN pneumatic grippers are available in 5 different sizes (50, 64, 80, 100, 125).
Their compact design allows high clamping force and long strokes in reduced dimensions.
Thanks to the permanent magnet integrated into the gripper piston, the Series CSD magnetic proximity switches can be inserted in the grooves on the body.
Their compact design allows high clamping force and long strokes in reduced dimensions.
Thanks to the permanent magnet integrated into the gripper piston, the Series CSD magnetic proximity switches can be inserted in the grooves on the body.
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
Type of construction | Three-jaw self-centering gripper with T-guide |
Operation | Double acting |
Sizes | 50, 64, 80, 100, 125 mm |
Force transmission | Lever |
Air connections | M5 (50, 64, 80), G1/8 (100, 125) |
Working pressure | 2 ÷ 8 bar |
Working temperature | 5°C ÷ 60°C |
Store temperature | -10°C ÷ 80°C |
Maximum use frequency | 5 Hz (50, 64); 3 Hz (80); 2 Hz (100, 125) |
Repeatability | ≤ 0.05 mm |
Interchangeability | 0.1 mm |
Medium | Air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication. |
Lubrication | After 10 million cycles, grease the sliding zones using Molykote DX grease. |
Protection class | IP40 |
Compatibility | ROHS Directive |
Certifications | ATEX (II2G Ex h IIC T4 Gb II2D Ex h IIIC T120° Db -20°C≤Ta≤70°C). To order the ATEX version add EX at the end of the commercial code. |
Materials | free from Copper, PTFE and Silicone |
NOTE: Pressurize the pneumatic system gradually in order to avoid uncontrolled movements.
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
CGCN | - | 050 | - | EX |
CGCN | SERIES | |
050 |
SIZES 050 064 080 100 125 |
PNEUMATIC SYMBOLS PNZ1 |
EX |
VERSIONS: = standard EX = ATEX certified |