text.skipToContent text.skipToNavigation
Serie CGCN

Serie CGCN

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
CGCN - 050 - EX
CGCN SERIES
050 SIZES
050
064
080
100
125
PNEUMATIC SYMBOLS
PNZ1
EX VERSIONS:
= standard
EX = ATEX certified

Grippers - size 100mm

DRAWING LEGEND:
A = Opening of air connection
B = Closing of air connection
C = Closed gripper
D = Open gripper



Mod. Closing gripping force each jaw at 6 bar (N) Total closing gripping force at 6 bar (N) Opening gripping force each jaw at 6 bar (N) Total opening gripping force at 6 bar (N) Stroke per jaw (mm) Working pressure (bar) Working temperature (°C) Repeatability (mm) Opening T (ms) Closing T (ms) Weight (kg)
CGCN-100 677 2030 751 2254 10 2 ÷ 8 5 ÷ 60 ≤ 0.05 110 125 1.36


We think you are in United States.
Update your location?