text.skipToContent text.skipToNavigation

A8E

Full screen
Your configuration

Solenoids Mod. A8...



Mod. Solenoid voltage Power absorption
A8E 220V - 50/60Hz 5VA


We think you are in United States.
Update your location?