text.skipToContent text.skipToNavigation

458-33

Type of manual override   Bistable, standard
Name of Series   4
Actuation   Pneumatic pneumatic
Ports   G1/8
Number of ways - function   5/2
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

5/2-way valve, G1/8 port, bistable Mod. 458



Mod. Mounting Function Flow rate Qn (Nl/min) Min pilot pressure (bar) Working pressure (bar) Symbol
458-33 in-line/on manifold 5/2 700 2 -0,9 ÷ 10 VP06


We think you are in United States.
Update your location?