Pressure microregulators for use with water and fluids
Series M
Ports G1/8, G1/4
Series M pressure regulator is available with G1/8 and G1/4 ports. Its design incorporates a diaphragm and relieving so as to allow decremental adjustments as well.
Microregulators are available with different regulation types: non-relieving, very sensitive self-relieving (through a light air leak) and VS (valve with fast draining).
The VS version is used when a regulator should be inserted between the valve and cylinder, or capacity, without any negative influence on the exhaust.
Microregulators are available with different regulation types: non-relieving, very sensitive self-relieving (through a light air leak) and VS (valve with fast draining).
The VS version is used when a regulator should be inserted between the valve and cylinder, or capacity, without any negative influence on the exhaust.
Series
Accessories
Pressure regulator ser. m - M004-R00
Pressure regulator ser. m - M004-R00-VS
Pressure regulator ser. m - M004-R01
Pressure regulator ser. m - M004-R10
Pressure regulator ser. m - M004-R20
Pressure regulator ser. m - M004-R70
Pressure regulator ser. m - M008-R00
Pressure regulator ser. m - M008-R10
Pressure regulator ser. m - M008-R20
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Construction | Diaphragm type |
Materials | Body - non nickel-plated brass spring: stainless steel seals: diaphragm in EPDM (H versions only) |
Ports | G1/8 - G1/4 |
Weight | Kg 0.235 |
Pressure gauge ports | G1/8 |
Mounting | In-line or panel mounting (in any position) |
Operating temperature | -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature) |
Inlet pressure | 0 ÷ 16 bar |
Outlet pressure | 0.5 ÷ 10 bar (standard) 0.5 ÷ 2 bar 0.5 ÷ 4 bar 0.5 ÷ 7 bar |
Nominal flow | Air: Qn 480 (Nl/min) water: Kv 0.42 (N3h) |
Secondary pressure (relieving) | With relieving (standard) without relieving |
Fluid | Compressed air |
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
M | 0 | 04 | R | T | 0 | 2 | VS |
M | SERIES | |
0 | SIZE | |
04 |
PORTS 08 = G1/8 04 = G1/4 |
|
R | REGULATOR | |
T |
OPERATING PRESSURE 0 = 0.5 ÷ 10 bar (standard) 1 = 0.5 ÷ 4 bar 2 = 0.5 ÷ 2 bar 7 = 0.5 ÷ 7 bar T = calibrated * B = locked * |
|
0 |
DESIGN TYPE 0 = self relieving 1 = non relieving 5 = relieving with precise setting |
|
2 |
PRESSURE GAUGE = without pressure gauge (standard) 1 = with pressure gauge 0-2.5 with working pressure 0.5 ÷ 2 bar 2 = with pressure gauge 0-6 with working pressure 0.5 ÷ 4 bar 3 = with pressure gauge 0-10 with working pressure 0.5 ÷ 7 bar 4 = with pressure gauge 0-12 with working pressure 0.5 ÷ 10 bar |
** the pressure gauges are supplied disassembly Mod. M043-P.. |
VS |
REGULATION TYPE = without high relief flow (standard) VS = high relief flow |
|
* NOTE: IF THE REGULATOR IS CALIBRATED OR LOCKED, AFTER THE REGULATION TYPE ADD THE INLET PRESSURE “■” AND THE OUTLET PRESSURE “●” INLET PRESSURE: ■ = enter the SUPPLY pressure value OUTLET PRESSURE: ● = enter the OUTLET pressure value for the LOCKED regulator or the maximum value of the ADJUSTABLE pressure for the CALIBRATED regulator Example of a calibrated regulator with Inlet Pressure = 6.3 bar and Outlet Pressure = 4.5 bar Complete part number: M04-RT0-6.3-4.5 |