text.skipToContent text.skipToNavigation
SeriesD2-VB

SeriesD2-VB

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
DC B 1 0 - 12
DC SERIES
B MANIFOLD
B = For type VB solenoid valves
1 SIZE
1 = 10,5 mm
2 = 16 mm
4 = 25 mm
0 SERVO-PILOT
0 = Kit included for internal/external servo-pilot supply
12 N° OF POSITIONS
2
3
4
...

16
17 (no D4)
18 (no D4)
19 (no D4)
CODING EXAMPLE MANIFOLD WITH SOLENOID VALVES AND FITTINGS
DC B 1 E R A - MBMXCVB - 3BX2AB - CSL - R
DC SERIES
B MANIFOLD WITH SOLENOID VALVES
B = For type VB solenoid valve
1 SIZE
1 = 10,5 mm
2 = 16 mm
4 = 25 mm
E ACTUATION
E = Electric (D1 and D2)
3 = Electric 15 mm (D2 and D4)
C = Electric with M8 connector (D1 and D2)
R TYPE OF MANUAL OVERRIDE
P = push button (not for 3 actuation)
R = with push and turn device
A SERVO-PILOT SUPPLY
A = internal
B = external
MBMXCVB TYPE OF SOLENOID VALVE
M = 5/2 Monostable
B = 5/2 Bistable
C = 2 x 3/2 NC
A = 2 x 3/2 NO
G = 2 x 3/2 (NC + NO)
V = 5/3 CC
K = 5/3 CO
N = 5/3 CP
L= Free position
X = Additional supply and exhaust
Y = Additional supply and exhaust with silencer
3BX2AB CONNECTIONS ON VALVE POSITIONS (OUTLETS 2 AND 4 ON MANIFOLD)
T = Thread
A = Ø4 (D1) Fittings 6512 4-M7-M
B = Ø6 (D1) Fittings 6512 6-M7-M; (D2) S6510 6-1/4
C = Ø8 (D2) Fittings S6510 8-1/4
D = Ø10 (D2) Fittings 6512 10 1/4-M; (D4) S6510 10-3/8
E = Ø12 (D4) Fittings S6510 12-3/8
F = Ø14 (D4) Fittings S6510 14-3/8
L = Free position
X = Threaded plate
Y = See codes D1AVB-Y / D2AVB-Y / D4AVB-Y
CSL MANIFOLD CONNECTIONS (supply and exhausts)
T = Thread (on both sides)
C = Fittings Ø8 on connections 1;3;5
CS = Fittings Ø8 on supply + silencers on exhausts
D = Fittings Ø10 on connections 1;3;5
DS = Fittings Ø10 on supply + silencers on exhausts
E = Fittings Ø12 on connections 1;3;5
ES = Fittings Ø12 on supply + silencers on exhausts
F = Fittings Ø14 on connections 1;3;5
FS = Fittings Ø14 on supply + silencers on exhausts
G = Fittings Ø16 on connections 1;3;5
GS = Fittings Ø16 on supply + silencers on exhausts

CONNECTION SIDE = Both
(The servo-pilot fitting will be mounted on the right side)
L = Fittings on the Left (right side covered)
R = Fittings on the Right (left side covered)


Servo-pilot fittings: Ø6 (D1) 6512 6–M7-M; (D2) S6510 6–1/8; Ø8 (D4) S6510 8 –1/8
(supplied only in case of servo-pilot supply B, but not in case of configuration of Manifold T connections)


(D1) 6512 8-1/8-M
(D1) 6512 8-1/8-M + 2921 1/8
(D2) S6510 10-3/8
(D2) S6510 10-3/8 + 2921 3/8
(D2) S6510 12-3/8
(D2) S6510 12-3/8 + 2921 3/8
(D2) S6510 14-3/8
(D2) S6510 14-3/8 + 2921 3/8
(D4) S6510 16-1/2
(D4) S6510 16-1/2 + 2921 1/2


(D2) S6510 8-3/8
(D2) S6510 8-3/8 + 2921 3/8
(D4) S6510 10-1/2
(D4) S6510 10-1/2 + 2921 1/2
(D4) S6510 12-1/2
(D4) S6510 12-1/2 + 2921 1/2
(D4) S6510 14-1/2
(D4) S6510 14-1/2 + 2921 1/2
R FIXING
= Direct
R = Port for DIN rail
VERSION 3, through the connector with rectifier bridge,
can be used for AC applications
(see the connectors at the end of the section)
CODING EXAMPLE
D 1 E VB - B P
D SERIES
1 SIZE
1 = 10,5 mm
2 = 16 mm
4 = 25 mm
E ACTUATION
E = electric (D1 and D2)
3 = electric 15 mm (D2 and D4)
C = electric with M8 connections (D1 and D2)
VB COMPONENT
VB = Valve with body for sub-base
B TYPE OF SOLENOID VALVE
M = 5/2 Monostable
B = 5/2 Bistable
C = 2 x 3/2 NC
A = 2 x 3/2 NO
G = 2 x 3/2 (NC+NO)
N = 5/3 CP
V = 5/3 CC
K = 5/3 CO
P TYPE OF MANUAL OVERRIDE
P = push button (not for D4)
R = with push and turn device
VERSION 3, through the connector with rectifier bridge 125-571-3, can be used for AC applications.
(see the connectors at the end of the section)

Manifold with solenoid valves, outlets on base - size 16



Mod. A B C
DCB23R.-. 105 181.5 16


We think you are in United States.
Update your location?