text.skipToContent text.skipToNavigation
Series PSCU, PMCU, PSVU, PMVU, PSCO, PMCO

Series PSCU, PMCU, PSVU, PMVU, PSCO, PMCO

Unidirectional and bidirectional flow regulators with banjo in brass (M5) or in technopolymer (G1/8, G1/4, G3/8)
Ports: M5, G1/8, G1/4, G3/8
These unidirectional and bidirectional flow controllers have been designed as
small as possible so as to be mounted directly on valves or cylinders.
The great variety of adjustable fittings makes it possible to complete the regulator with the most suitable system in relation to the available tube.

All models are supplied complete with banjo flow controllers.

Series
  • 1(current)
  • 2
24 Products found
Flow-control valves - PMCO 706-1/4-6
Flow-control valve - PMCO 706-1/4-8
Flow-control valves - PMCO 706-1/4-10
Flow-control valve - PMCU 704-1/8-4
Flow-control valve - PMCU 704-1/8-6
Flow-control valve - PMCU 704-1/8-8
Flow-control valve - PMCU 706-1/4-6
Flow-control valve - PMCU 706-1/4-8
Flow-control valve - PMCU 706-1/4-10
Flow-control valve - PMCU 708-3/8-10
Flow-control valves - PMVU 706-1/4-8
  • 1(current)
  • 2
Construction needle type
Valve group unidirectional and bidirectional controller
Materials body, regulation screw: stainless steel (M5), brass (G1/8 - G1/4 - G3/8)
collet and insert = brass
banjo: brass (M5), technopolymer (G1/8 - G1/4 - G3/8)
controller = technopolymer - seals = NBR
Mounting by male thread
Ports M5 - G1/8 - G1/4 - G3/8
Installation in any position
Operating temperature 0°C ÷ 60°C (with dry air -20°C)
Operating pressure 1 ÷ 10 bar
Nominal pressure 6 bar
Nominal flow see graph
Nominal diameter M5 = 1.5 mm - G1/8 = 2 mm - G1/4 = 4 mm - G3/8 = 7 mm
Fluid filtered air. If lubricated air is used, it is recommended to use ISOVG 32 oil. Once applied the lubrication should never be interrupted.
Coding example
P M CU 7 04 1/8 4
P SERIES
M ACTUATION
M = Manual
S = Screwdriver
CU ASSEMBLY
CU = on cylinders unidirectional
VU = on valves unidirectional
CO = bidirectional
7 VERSIONS
6 = needle (screwdriver operated)
7 = needle (manual operated)
04 NOMINAL DIAMETER
02 = Ø1.5 MAX
04 = Ø2 MAX
06 = Ø4 MAX
08 = Ø7 MAX
1/8 PORTS
M5 = M5
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
4 TUBE
4 = Ø 4
6 = Ø 6
8 = Ø 8
10 = Ø 10
12 = Ø 12
We think you are in United States.
Update your location?