Direct acting solenoid valves
Series PN
3/2-way - Normally Closed (NC)
Series PN direct acting solenoid valves are available as 3/2-way NC.
Please note that all Series PN solenoid valves are supplied with direct current (DC).
To operate in alternating current (AC), it is necessary to use the connector with bridge rectifier Mod. 125-900.
Please note that all Series PN solenoid valves are supplied with direct current (DC).
To operate in alternating current (AC), it is necessary to use the connector with bridge rectifier Mod. 125-900.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES | |
Function | 3/2 NC |
Operation | direct acting poppet type |
Pneumatic connections | |
Orifice diameter | 0.8 mm |
Flow coefficient kv (l/min) | 0.19 |
Operating pressure | 0 ÷ 10 bar |
Operating temperature | 0 ÷ +50°C |
Fluid | filtered air class [5:4:4] according to ISO 8573-1:2010 (max oil viscosity 32 cSt), inert gas |
Response time (ISO 12238) | ON <10 ms - OFF <15 ms |
Installation | in any position |
MATERIALS IN CONTACT WITH THE MEDIUM | |
Body | PBT |
Seals | FKM - NBR |
Internal parts | stainless steel |
ELECTRICAL FEATURES | |
Voltage | 24 … 205 V DC - other voltages on demand |
Voltage tolerance | ±10% |
Power consumption | 1 ... 2 W |
Duty cycle | ED 100% |
Electrical connection | industrial standard connector (9.4 mm) |
Protection class | IP65 with connector |
Special versions available on demand |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | Function | Orifice Ø (mm) | kv (l/m) | Min÷max pressure (bar) | Voltage Power |
PN000-301-P53* | 3/2 NC | 0.8 | 0.19 | 0 ÷ 10 | 24 V DC 1 W |
PN000-301-P54* | 3/2 NC | 0.8 | 0.19 | 0 ÷ 10 | 48 V DC 2 W |
PN000-301-P56* | 3/2 NC | 0.8 | 0.19 | 0 ÷ 10 | 110 V DC 2 W |
PN000-301-P57* | 3/2 NC | 0.8 | 0.19 | 0 ÷ 10 | 205 V DC 1.7 W |
1-10/10 results