text.skipToContent text.skipToNavigation
Mod. XY

Mod. XY

Supplied with:
1x interface plate
8x screws + 8x lock washers to connect the plate on the slider
4x screws to connect the cylinder
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Interface plate - Anti-rotation guides S. 45 / Cylinders S. 6E on slider



Mod. Size A1 A2 D E S M Y Weight [g]
XY-S50-45N32 50 124 130 50 49 12 30 75 350
XY-S65-45N32 65 139 170 65 49 12 30 82,5 480
XY-S65-45N40 65 147,5 170 65 55 12 35 87 500
XY-S65-45N50 65 157 170 65 66,5 12 40 91,5 530
XY-S80-45N40 80 167,5 190 85 55 12 35 97 660
XY-S80-45N50 80 177 190 85 65 12 40 101,5 690
XY-S80-45N63 80 190,5 190 85 75 12 45 110 740


Interface plate - Anti-rotation guides S. 45 / Cylinders S. 6E on slider



Mod. Size A1 A2 D E S ØM(h10) Y Weight [g]
XY-S50-45N32 50 124 130 50 49 12 30 75 350
XY-S65-45N32 65 139 170 65 49 12 30 82,5 480
XY-S65-45N40 65 147,5 170 65 55 12 35 87 500
XY-S65-45N50 65 157 170 65 66,5 12 40 91,5 530
XY-S80-45N40 80 167,5 190 85 55 12 35 97 660
XY-S80-45N50 80 177 190 85 65 12 40 101,5 690
XY-S80-45N63 80 190,5 190 85 75 12 45 110 740


Interface plate - Anti-rotation guides S. 45 / Cylinders S. 6E on slider



Mod. Size A1 A2 D E S ØM(h10) Y Weight [g]
XY-S50-45N32 50 124 130 50 49 12 30 75 350
XY-S65-45N32 65 139 170 65 49 12 30 82,5 480
XY-S65-45N40 65 147,5 170 65 55 12 35 87 500
XY-S65-45N50 65 157 170 65 66,5 12 40 91,5 530
XY-S80-45N40 80 167,5 190 85 55 12 35 97 660
XY-S80-45N50 80 177 190 85 65 12 40 101,5 690
XY-S80-45N63 80 190,5 190 85 75 12 45 110 740


We think you are in United States.
Update your location?