text.skipToContent text.skipToNavigation
Series 5ES...TBL

Series 5ES...TBL

Sizes 50, 65, 80
Available versions: standard axis, support axis, reinforced axis
Series 5E axes are mechanical linear actuators in which the rotary movement generated by a motor is converted into a linear movement by means of a toothed belt.
The Series 5E, available in 3 sizes, 50, 65 and 80, is realized by means of a special self-supporting square profile, in which the components have been completely integrated, assuring compactness and light weight.
The presence of a recirculating ball guide grants high stiffness and resistance to external loads.

To protect the internal elements from potential contaminants from the external environment, the profile has been closed with a stainless steel plate. The axis is equipped with a magnet that makes it possible to use external proximity switches (Series CSH), allowing operations like homing or extra-stroke readings to be performed. Moreover, these actuators also have accessories in order to be used with inductive sensors.
The Series 5E is equipped with specific interface kits making it possible to connect the motor on 4 sides. The use with high dynamics and the possibility to realize multi-axis systems, make the Series 5E particularly suitable for the packaging and assembly sectors.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Construction electromechanical axis with toothed belt
Design open profile with protection plate
Sizes 50, 65, 80
Strokes 50 ÷ 4000 mm for size 50; 50 ÷ 6000 mm for sizes 65 and 80
Type of guide internal, with recirculating ball (cage type)
Fixing by means of slots on the profile and special clamps
Mounting motor on all 4 sides
Operating temperature -10°C ÷ +50°C
Storage temperature -20°C ÷ +80°C
Protection class IP 40 (available for versions A and D only)
Lubrication centralized lubrification by means of internal channels
Repeatability ± 0,05 mm
Duty cycle 100%
Use with external sensors Series CSH magnetic switches in special slots or inductives by means of supports
Full screen
Your configuration
CODING EXAMPLE
5E S 050 TBL 0200 A S 2(500)
5E SERIES
S PROFILE
S = square section
050 FRAME SIZE
050 = 50x50 mm
065 = 65x65 mm
080 = 80x80 mm
TBL TRANSMISSION
TBL = toothed belt
0200 STROKE
0050 ÷ 4000 mm for size 050
0050 ÷ 6000 mm for sizes 065 and 080
A VERSIONS
A = standard axis
D = support axis
H = reinforced axis (for sizes 65 and 80 only)
S TYPE OF SLIDER
S = standard
L = long - only for standard axis (A version)
2(500) NUMBER OF SLIDERS
1 = 1 slider
2(____) = 2 sliders at (____) mm step - only for standard axis (A) and standard slider (S)
We think you are in United States.
Update your location?