text.skipToContent text.skipToNavigation
Mod. XY

Mod. XY

Supplied with:
1x interface plate
4x screws + 4x lock washers to connect the plate on the slider of the axis
2x clamps
4x screws + 4x lock washers to fix the Series 6E cylinder by means of clamps
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Interface plate - Series 6E cylinder on slider



Mod. Size A1 A2 S Weight [g]
XY S50-6E32 50 72 101 11 315
XY-S65-6E32 65 72 101 11 315
XY-S65-6E40 65 85 101 11 350
XY S65-6E50 65 95 110 12 510
XY-S80-6E32 80 75 101 12 385
XY-S80-6E40 80 85 101 12 410
XY-S80-6E50 80 95 110 12 510
XY S80-6E63 80 106 110 12 560


Interface plate - Series 6E cylinder on slider



Mod. Size A1 A2 S Weight [g]
XY S50-6E32 50 72 101 11 315
XY-S65-6E32 65 72 101 11 315
XY-S65-6E40 65 85 101 11 350
XY S65-6E50 65 95 110 12 510
XY-S80-6E32 80 75 101 12 385
XY-S80-6E40 80 85 101 12 410
XY-S80-6E50 80 95 110 12 510
XY S80-6E63 80 106 110 12 560


Interface plate - Series 6E cylinder on slider



Mod. Size A1 A2 S Weight [g]
XY S50-6E32 50 72 101 11 315
XY-S65-6E32 65 72 101 11 315
XY-S65-6E40 65 85 101 11 350
XY S65-6E50 65 95 110 12 510
XY-S80-6E32 80 75 101 12 385
XY-S80-6E40 80 85 101 12 410
XY-S80-6E50 80 95 110 12 510
XY S80-6E63 80 106 110 12 560


We think you are in United States.
Update your location?