text.skipToContent text.skipToNavigation
Mod. BGA

Mod. BGA

Material: Aluminium

Supplied with:
2x clamps with perforation
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Perforated side clamping bracket Mod. BGA



Mod. Size A1 A2 B C1 C2 ØD1 ØD2 E1 E2 H1 H2 P Weight [g]
BGA-5E-M5 50 40 50 66 10 * 5,5 9 82 65 6,4 6 7,5 60
BGA-5E-M5 65 40 50 81 10 * 5,5 9 97 65 6,4 6 7,5 60
BGA-5E-M5 80 40 50 96 10 * 5,5 9 112 65 6,4 6 7,5 60
BGA-5E-M6 50 40 50 66 10 * 6,5 10,5 82 65 5,4 7 7,5 55
BGA-5E-M6 65 40 50 81 10 * 6,5 10,5 97 65 5,4 7 7,5 55
BGA-5E-M6 80 40 50 96 10 * 6,5 10,5 112 65 5,4 7 7,5 55


Perforated side clamping bracket Mod. BGA



Mod. Size A1 A2 B C1 C2 ØD1 ØD2 E1 E2 H1 H2 P Weight (g)
BGA-5E-M5 50 40 50 66 68 * 5,5 9 82 65 6,4 6 7,5 60
BGA-5E-M5 65 40 50 81 85 * 5,5 9 97 65 6,4 6 7,5 60
BGA-5E-M5 80 40 50 96 100 * 5,5 9 112 65 6,4 6 7,5 60
BGA-5E-M6 50 40 50 66 68 * 6,5 10,5 82 65 5,4 7 7,5 55
BGA-5E-M6 65 40 50 81 85 * 6,5 10,5 97 65 5,4 7 7,5 55
BGA-5E-M6 80 40 50 96 100 * 6,5 10,5 112 65 5,4 7 7,5 55
*according to the span (max admissible deflection) recommended value 500 mm

Perforated side clamping bracket Mod. BGA



Mod. Size A1 A2 B C1 C2 ØD1 ØD2 E1 E2 H1 H2 P Weight (g)
BGA-5E-M5 50 40 50 66 68 * 5,5 9 82 65 6,4 6 7,5 60
BGA-5E-M5 65 40 50 81 85 * 5,5 9 97 65 6,4 6 7,5 60
BGA-5E-M5 80 40 50 96 100 * 5,5 9 112 65 6,4 6 7,5 60
BGA-5E-M6 50 40 50 66 68 * 6,5 10,5 82 65 5,4 7 7,5 55
BGA-5E-M6 65 40 50 81 85 * 6,5 10,5 97 65 5,4 7 7,5 55
BGA-5E-M6 80 40 50 96 100 * 6,5 10,5 112 65 5,4 7 7,5 55
*according to the span (max admissible deflection) recommended value 500 mm

We think you are in United States.
Update your location?