text.skipToContent text.skipToNavigation
Series 5000

Series 5000

Quick Coupling Push-on
Full screen
Your configuration

Fittings Mod. 5054 Series Mini and Mod. 5084 European Standard



Mod. Tube Ø C1 D I L M SW SW1 Weight [g]
5054 6/4 6/4 5 3 17 15 44 20.5 14 12 36
5054 8/6 8/6 5 5 17 15 44 20.5 14 14 38
5084 8/6 8/6 7 5 25 15 54,5 34,5 22 14 99
5084 10/8 10/8 7 6,5 25 16,5 56 34,5 22 16 103


We think you are in United States.
Update your location?