text.skipToContent text.skipToNavigation

358-033

Type of manual override   Bistable, standard
Name of Series   3
Actuation   Pneumatic pneumatic
Number of ways - positions   5/2
Ports   G1/8

5/2-way valve, G1/8 or G1/4, bistable



Mod. Function Flow rate (Nl/min) Min pilot pressure (bar) Working pressure (bar) A A1 B C D E F G H I L M N O P S T U Z
358-033 5/2 700 1,5 -0,9 ÷ 10 G1/8 G1/8 5 3,2 31,4 32,8 36 30,4 18 39,4 96,8 22 17,4 11,5 32 39,4 - - -


We think you are in United States.
Update your location?