text.skipToContent text.skipToNavigation

358-015-02

Type of manual override   Bistable, standard
Name of Series   3
Actuation   Single solenoid, spring return
Number of ways - positions   5/2
Ports   G1/8
Solenoid interface   Mech. sol. 22 x 22
Full screen
Your configuration

5/2-way solenoid valve, G1/8, monostable - Mod. 358...



Mod. Function Flow rate (Nl/min) Operating pressure (bar) Pilot pressure (bar) Symbol
358-015-02 5/2 700 2,5 ÷ 10 - EV18


We think you are in United States.
Update your location?