text.skipToContent text.skipToNavigation

334-035

Type of manual override   Bistable, standard
Name of Series   3
Actuation   Pneumatic spring
Number of ways - positions   3/2 NC
Ports   G1/4
Full screen
Your configuration

3/2-way valve, G1/8 or G1/4, monostable



Mod. Mounting Function Flow rate (Nl/min) Min. pilot press. (bar) Working press. (bar) A A1 B C D E F G H I L M N O P S T U Z
334-035 in-line 3/2 NC 1300 3 -0.9 ÷ 10 G1/4 - 4.1 - - - 22 21.4 22 21.4 73 25 - 16 40 32.4 M5 48.5 8


We think you are in United States.
Update your location?