text.skipToContent text.skipToNavigation

344-015-02

Type of manual override   Bistable, standard
Name of Series   3
Actuation   Single solenoid, spring return
Number of ways - positions   3/2 NO
Ports   G1/4
Solenoid interface   Mech. sol. 22 x 22
Full screen
Your configuration

3/2-way solenoid valve, G1/4, monostable - Mod. 334... Mod 344...



Mod. Mounting Function Flow rate (Nl/min) Operating pressure (bar) Pilot pressure (bar) Symbol
344-015-02 in-line 3/2 NO 1300 2.5 ÷ 10 - EV12


We think you are in United States.
Update your location?