text.skipToContent text.skipToNavigation

364-011-02

Type of manual override   Bistable, standard
Name of Series   3
Actuation   Double solenoid
Number of ways - positions   5/3 CC
Ports   G1/4
Solenoid interface   Mech. sol. 22 x 22
Full screen
Your configuration

5/3-way solenoid valve, G1/4, - Mod. 364... Mod. 374... Mod. 384...



Mod. Function Flow rate (Nl/min) Operating pressure (bar) Pilot pressure (bar) Symbol
364-011-02 5/3 CC 1200 2,5 ÷ 10 - EV28


We think you are in United States.
Update your location?