text.skipToContent text.skipToNavigation
Series 97

Series 97

Single- and double-acting, cushioned, magnetic.
ø 32, 40, 50, 63 mm
Series 97 stainless steel cylinders can be used in critical applications where a high level of corrosion resistance is required (for example: off-shore, naval, food industries).

These cylinders are normally equipped with end-stroke cushioning which can be adjusted through a screw on the end block.
In order to quieten the impact of the piston on the end block, these cylinders are also equipped with mechanical cushioning.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Type of construction The end blocks are screwed to the tube with an intermediate Teflon ring
Operation Single-acting and double-acting
Materials End blocks, tube, rod in stainless steel AISI 304
rod seals in PU, piston seals in NBR
plastic guiding element, NSF H1-certified lubricant
Type of mounting Threaded front and rear locking ring
pins on front cap ends
rear male hinge
articulated rear male hinge
rear female hinge
Stroke min-max 25 ÷ 800 mm
Operating temperature 0°C ÷ 80°C (with dry air - 20°C)
Operating pressure 1 ÷ 10 bar
Speed 10 ÷ 1000 mm/sec (without load)
Fluid Filtered air, without lubrication.
If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.
Full screen
Your configuration
Coding example
97 M 2 A 050 A 0200
97 SERIES
M VERSIONS
M = rear male hinge
S = articulated rear male hinge
F = rear female hinge
T = front and rear threaded end blocks
A = front end block with pin
2 OPERATION
1 = single-acting, front spring
2 = double-acting, front and rear cushions
6 = double-acting, through-rod, front and rear cushions (T and A versions only)
PNEUMATIC SYMBOLS
CS06
CD09
CD13
A MATERIALS
A = stainless steel AISI 304 - PU seals
V = stainless steel AISI 304 - FKM seals (150°C)
050 BORE
032 = 32 mm
040 = 40 mm
050 = 50 mm
063 = 63 mm
A TYPE OF DESIGN
A = standard (locking ring for end cap V + lock nut for rod U)
0200 STROKE
(see the table)
= standard
V = rod seal in FKM
We think you are in United States.
Update your location?