text.skipToContent text.skipToNavigation
Série KDV

Série KDV

Supplied with:
1x interface seal
2x M2x6 screws

* add
- SEAL MATERIAL
- VOLTAGE (see CODING EXAMPLE)
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
CODIFICATION
KDV 1 6 0 B0 3 G 1 8 M
KDV SERIES
1 BODY DESIGN
1 = flanged body for sub-base
6 NUMBER OF WAYS - FUNCTION
1 = 2/2-way - NC
2 = 2/2-way - NO
6 = 3/2-way - UNI
0 PNEUMATIC CONNECTION
0 = on sub-base or manifold
B0 ORIFICE DIAMETER
A8 = Ø 0.8 mm
B0 = Ø 1.0 mm
B3 = Ø 1.3 mm
3 SEAL MATERIAL
3 = FKM
4 = EPDM
5 = FFKM
G BODY MATERIAL
G = PEEK
1 ELECTRICAL CONNECTION
1 = 90° connection with protection and led
B = in-line connection with protection and led
F = 90° 300 mm flying leads with protection and led
W = in-line 300 mm flying leads with protection and led
8 VOLTAGE - POWER CONSUMPTION
6 = 6 V DC - 4/1 W
7 = 12 V DC - 4/1 W
8 = 24 V DC - 4/1 W
M FIXING ACCESSORIES
M = fixing screws
OPTIONS
(blank) = none

Series KDV solenoid valve - in-line connector



Mod. Fonction DN (mm) Power (W) Min÷max pressure (bar) Matériau corps Seals material Power (W) Symbole
KDV110-A8*G-B*M 2/2 NC 0.8 0.2 -0.95 ÷ 2.0 PEEK FKM / EPDM / FFKM 4/1 EV01
KDV110-B0*G-B*M 2/2 NC 1.0 0.3 -0.95 ÷ 1.5 PEEK FKM / EPDM / FFKM 4/1 EV01
KDV110-B3*G-B*M 2/2 NC 1.3 0.4 -0.95 ÷ 1.0 PEEK FKM / EPDM / FFKM 4/1 EV01
KDV120-A8*G-B*M 2/2 NO 0.8 0.2 -0.95 ÷ 2.0 PEEK FKM / EPDM / FFKM 4/1 EV02
KDV120-B0*G-B*M 2/2 NO 1.0 0.3 -0.95 ÷ 1.5 PEEK FKM / EPDM / FFKM 4/1 EV02
KDV120-B3*G-B*M 2/2 NO 1.3 0.4 -0.95 ÷ 1.0 PEEK FKM / EPDM / FFKM 4/1 EV02
KDV160-A8*G-B*M 3/2 UNI 0.8 0.2 -0.95 ÷ 2.0 PEEK FKM / EPDM / FFKM 4/1 EV64
KDV160-B0*G-B*M 3/2 UNI 1.0 0.3 -0.95 ÷ 1.5 PEEK FKM / EPDM / FFKM 4/1 EV64
KDV160-B3*G-B*M 3/2 UNI 1.3 0.4 -0.95 ÷ 1.0 PEEK FKM / EPDM / FFKM 4/1 EV64


We think you are in United States.
Update your location?