Solenoid, pneumatic and manifold valves
Pneumatic valves are an essential element in industrial automation, enabling the control of compressed air flow in various pneumatic systems. These devices operate by activating a piston or plunger through a pneumatic signal, regulating the opening and closing of the air passage. Thanks to their versatility and reliability, pneumatic valves are widely employed in a wide range of industrial applications, contributing to the optimisation of production processes and ensuring efficient operation of plants.
Added to Your Shopping Cart
Pneumatic Safety Valves
These devices automatically activate when predefined pressure limits are exceeded, allowing the controlled release of compressed air and preventing damage to plants and neutralising safety risks. With their reliability and rapid response capability, pneumatic safety valves ensure safe and efficient operation of industrial plants.
Electropneumatic Valves
These offer unparalleled versatility in industrial automation, enabling precise control of compressed air flow through electrical signals. They allow a wide range of configurations and control modes, ensuring optimal adaptability to the specific needs of each industrial application. Offering flexibility and precision, electropneumatic valves are a fundamental element for improving the efficiency and reliability of automated systems.
Soft Start Valves
These valves allow gradual regulation of compressed air according to the application needs. They enable the start of airflow with low initial pressure, gradually increasing it until reaching the desired flow. Because of this feature, soft start valves allow controlled repositioning of actuators.
Cartridge Valves
Cartridge valves offer an innovative solution for integration and simplicity in pneumatic systems. With their compact and modular design, these devices offer easy installation and maintenance, reducing downtime and associated costs. Their versatility makes them suitable for a wide range of industrial applications, ensuring reliable and precise control of compressed air flow.
Pneumatic Control Valves
These valves regulate the opening and closing of the air passage using a piston or plunger in response to pneumatic or electrical signals. Due to their reliability and versatility, pneumatic control valves are widely employed in an array of industrial applications, contributing to the optimisation of production processes and ensuring efficient operation of plants.
Operation of Pneumatic Valves
They are fundamental for the precise control of compressed air flow in pneumatic systems. Their operation is based on the use of pneumatic piloting that allows valve switching, regulating the opening and closing of the air passage. These devices are widely used in industrial applications to control actuators, cylinders, and other pneumatic components, ensuring quick and reliable operation of automated systems.
Product Availability by Store Location
Hours