text.skipToContent text.skipToNavigation
Mod. 701-TP, 702-TP

Mod. 701-TP, 702-TP

The following is supplied:
1x seal
2x screws
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Excluder tap for subbase



Mod. Size ISO A B C D
701-TP 26 mm 26,5 61,7 10 4,2
702-TP 18 mm 18,5 52,2 10 3,2


We think you are in United States.
Update your location?