Mod. | Body material | Cover material | Shaft material | Screws | Operating temperature | Protection class | Kind of end stop |
SBT-012H0-2H | Technopolymer | Polycarbonate | Technopolymer | Stainless steel | -15°C + 80°C | IP65 | 2 electromec. end stops SPDTMax 5A 250V AC / 3A 24V DC |
SIP702L0-2H | Technopolymer | Polycarbonate | Technopolymer | Stainless steel | -15°C + 80°C | IP65 | 2 inductive Namur P+F NJ2-V3-N(2 non amplified wires) |
Mod. | Body material | Cover material | Shaft material | Screws | Operating temperature | Protection class | Kind of end stop |
SBT-012H0-2H | Technopolymer | Polycarbonate | Technopolymer | Stainless steel | -15°C + 80°C | IP65 | 2 electromec. end stops SPDT Max 5A 250V AC / 3A 24V DC |
SIP702L0-2H | Technopolymer | Polycarbonate | Technopolymer | Stainless steel | -15°C + 80°C | IP65 | 2 inductive Namur P+F NJ2-V3-N (2 non amplified wires) |