text.skipToContent text.skipToNavigation

14N1M16A05

Operation   Single-acting
Name of Series   14
Stroke   5
Version   Non-magnetic
Connection Type   Thread M5
Bore   16
Type of design   Non-threaded smooth piston rod
Full screen
Your configuration

Compact minicylinders with non threaded piston rod Mod. 14N1M



Mod. Ø Stroke A B C D E F SW1 SW2 I N O
14N1M16A05 16 5 M22x1,5 6 M5 46,5 32,5 14 20 27 5 5 6


We think you are in United States.
Update your location?