text.skipToContent text.skipToNavigation

63MP2C040A0025

Operation   Double-acting
Rod versions   Male rod thread
Name of Series   63
Stroke   25
Construction   Standard with rod nut
Construction   Profile
Version   Standard,  magnetic
Cushioning   Cushioning on both sides
Bore   40
Temperature range [°C]  From 80 to -20
Accessories
Full screen
Your configuration

Series 63 cylinders - profile, double-acting

+ = add the stroke



Ø ØMM KK ØB PL L1 AM VA EE WH L2 + L3 ZJ + VD N BG RT G TG E SW1 SW2 SW4 front/rear cushion stroke
32 12 M10x1,25 30 18,5 18 22 4 G1/8 26 94 5,5 120 5 27 16 M6 5 32,5 47 10 6 17 17
40 16 M12x1,25 35 19 21 24 4 G1/4 30 105 5,5 135 5 30 16 M6 5 38 55 13 6 19 18
50 20 M16x1,5 40 19,5 25 32 4 G1/4 37 106 6 143 6 30,5 16 M8 8 46,5 65 17 8 24 20
63 20 M16x1,5 45 24 26 32 4 G3/8 37 121 6 158 6 37,5 16 M8 8 56,5 75 17 8 24 22
80 25 M20x1,5 45 23,5 30 40 4 G3/8 46 128 0 174 7 37 19 M10 8 72 93 22 6 30 25
100 25 M20x1,5 55 24 35 40 4 G1/2 51 138 0 189 7 39,5 19,5 M10 8 89 110 22 6 30 26
125 32 M27x2 60 28 42 54 6 G1/2 65 160 6 225 8 44 23 M12 10,5 110 135 27 12 41 33


We think you are in United States.
Update your location?