text.skipToContent text.skipToNavigation

5054 6/4

Full screen
Your configuration

Fittings Mod. 5054 Series Mini and Mod. 5084 European Standard



Mod. Tube Ø C1 D I L M SW SW1 Weight [g]
5054 6/4 6/4 5 3 17 15 44 20.5 14 12 36


We think you are in United States.
Update your location?