text.skipToContent text.skipToNavigation
Series HP6000

Series HP6000

Tube external diameters: 4, 6 mm ; Fittings threads: metric M5, M6x0,75, M6, M8x1, M10x1, M10, M12x1, M14x1.
ISO7 (BSPT): R1/8, R1/4. ISO-228 (BSPP): G1/8, G1/4
Series HP6000 is designed with a special collet that provides a long service life for lubrication and greasing systems for industrial and transportation applications.
Thanks to its easy connection and disconnection capability, robust and compact design as well as the materials used in its construction, these quick-connect fittings are ideal for high pressures up to 150bar.
The range is available with different threads (metric, ISO7 and ISO-228) and is suitable for use with rigid and semi-rigid tubes to meet different application needs.

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Temperature - 30°C ÷ 80°C (see the technical data of tubing used)
Working pressure 0 ÷ 150 bar with oil and grease
0,9 ÷ 60 bar with air (see the technical data of tubing used)
3 ÷ 150 bar for VNR version (for upper pressure range contact our engineers)
Diameters ø 4 - 6 mm
Threads M5, M6x0,75, M6, M8x1, M10x1, M10, M12x1, M14x1. ISO7 (BSPT): R1/8, R1/4. ISO-228 (BSPP): G1/8, G1/4
Fluid Oil and grease for lubrification, compressed air
Tube to connect Oil and grease: PA 12 HL - PA 12 PHL
Rigid metal pipe with smooth grooved metal end (tolerance of PA tubing in compliance to ISO14743)
Compressed air: Polyammide (PA) 6 - 11 - 12, Polyurethane (PU), Polyethylene (PE), Polyester hytrel
Materials - standard models: body and collet in nickel-plated brass, O-Ring in NBR, thread seals in NBR
- models with VNR: body and collet in nickel-plated brass, spring and ball in stainless steel, O-Ring in NBR
We think you are in United States.
Update your location?