text.skipToContent text.skipToNavigation

31M2A100A025

Accessories
Full screen
Your configuration

Compact magnetic cylinders Mod. 31F and 31M

1 = Groove for sensor CST
2 = Keep to the minimum screwing depth.
+ = add the stroke



Ø ØD ØD1 D2 D3 ØD8(H9) E1 F F1+ H+ H1+ H2 H3 + K1 L L1 L2 L3 T T1 T2 SW1
12 6 3,5 M4 M3 6 M5 8 30 38 42,5 18,5 58,5 M6 29 18 30 16 6 16 4 5
16 8 3,5 M4 M4 6 M5 8 30 38 42,5 18,5 62,5 M8 29 18 30 16 8 20 4 7
20 10 4,5 M5 M5 6 M5 8 30 38 42,5 18,5 64,5 M10x1,25 36 22 37,5 18 10 22 4 8
25 10 4,5 M5 M5 6 M5 8 31,5 39,5 45 18,5 67 M10x1,25 40 26 41,5 18 10 22 4 8
32 12 5,5 M6 M6 6 G1\8 8 36,5 44,5 50,5 21,5 72,5 M10x1,25 50 32 52 20 12 22 4 10
40 12 5,5 M6 M6 6 G1\8 8 37,5 45,5 52 21,5 74 M10x1,25 60 42 62,5 20 12 22 4 10
50 16 6,5 M8 M8 6 G1\8 8 37,5 45,5 53 22,5 77 M12x1,25 68 50 71 20 12 24 4 13
63 16 8,5 M10 M8 8 G1\8 8 42 50 57,5 24,5 81,5 M12x1,25 87 62 91 25 12 24 4 13
80 20 8,5 M10 M10 8 G1\8 8,5 47,5 56 64 24,5 96 M16x1,5 107 82 111 25 16 32 4 17
100 25 8,5 M10 M12 8 G1\4 10,5 56 66,5 76,5 31,5 116,5 M20x1,5 128 103 133 25 20 40 4 22


We think you are in United States.
Update your location?