text.skipToContent text.skipToNavigation
Series KDV

Series KDV

2/2-way - Normally Closed (NC)
2/2-way - Normally Open (NO)
3/2-way - Universal (UNI)
The Series KDV are solenoid valves designed to control critical media such as aggressive, high purity liquids or gases or thermosensitive fluids. These valves prevent the controlled media from interacting with the internal mechanical part of the valve. The orifices are open or closed by a separation element on which acts a mechanism moved by a solenoid actuator.

To choose the most suitable model for a specific application, check the chemical compatibility of the medium with the available materials of body and seals.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
TECHNICAL FEATURES
Function 2/2 NC - 2/2 NO - 3/2 NC - 3/2 NO - 3/2 UNI
Operation direct acting with fluid separation membrane
Pneumatic connections flanged for subbase or manifold
Orifice diameter 0,8 ... 1,3 mm
Flow coefficient kv (l/min) 0,2 ... 0,4
Operating pressure -0,95 ... 2,0 bar
Operating temperature 0 ÷ 50 °C (FKM/EPDM) / 10 ÷ 50 °C (FFKM)
Fluid inert or corrosive liquids and gases compatible with the materials in contact
Response time ON ≤20 ms - OFF ≤20 ms
Installation in any position
MATERIALS IN CONTACT WITH THE MEDIUM
Body PEEK
Seals FKM - EPDM - FFKM
ELECTRICAL FEATURES
Voltage 6 ... 24 V DC - other voltages on demand
Voltage tolerance ±5%
Power consumption 4/1 W
Duty cycle ED 100%
Electrical connection connector mod. 121-8... - 300 mm flying leads
Protection class IP40 with connector
Special versions available on request
Full screen
Your configuration
CODING EXAMPLE
KDV 1 6 0 B0 3 G 1 8 M
KDV SERIES
1 BODY DESIGN
1 = flanged body for sub-base
6 NUMBER OF WAYS - FUNCTION
1 = 2/2-way - NC
2 = 2/2-way - NO
6 = 3/2-way - UNI
0 PNEUMATIC CONNECTION
0 = on sub-base or manifold
B0 ORIFICE DIAMETER
A8 = Ø 0.8 mm
B0 = Ø 1.0 mm
B3 = Ø 1.3 mm
3 SEAL MATERIAL
3 = FKM
4 = EPDM
5 = FFKM
G BODY MATERIAL
G = PEEK
1 ELECTRICAL CONNECTION
1 = 90° connection with protection and led
B = in-line connection with protection and led
F = 90° 300 mm flying leads with protection and led
W = in-line 300 mm flying leads with protection and led
8 VOLTAGE - POWER CONSUMPTION
6 = 6 V DC - 4/1 W
7 = 12 V DC - 4/1 W
8 = 24 V DC - 4/1 W
M FIXING ACCESSORIES
M = fixing screws
OPTIONS
(blank) = none
We think you are in United States.
Update your location?