text.skipToContent text.skipToNavigation
Series 2000

Series 2000

BSP Male Extension
Full screen
Your configuration

Fittings Mod. 2525



Mod. A B H I L SW Weight [g]
2525 1/8-16 G1/8 G1/8 6 16 22 13 12
2525 1/8-36 G1/8 G1/8 6 36 42 13 24
2525 1/4-27 G1/4 G1/4 8 27 35 17 30
2525 1/4-43 G1/4 G1/4 8 43 51 17 45


We think you are in United States.
Update your location?