text.skipToContent text.skipToNavigation
Series 2000

Series 2000

Reducing Sleeve
Full screen
Your configuration

Fittings Mod. 2553



Mod. B1 B2 L SW Weight [g]
2553 M5-1/8 M5 G1/8 13.5 13 7
2553 1/8-1/4 G1/8 G1/4 17 17 18
2553 1/8-3/8 G1/8 G3/8 18 20 18
2553 1/8-1/2 G1/8 G1/2 21.5 24 28
2553 1/4-3/8 G1/4 G3/8 21.5 20 21
2553 1/4-1/2 G1/4 G1/2 23 24 32
2553 3/8-1/2 G3/8 G1/2 24 24 31


We think you are in United States.
Update your location?