text.skipToContent text.skipToNavigation
Series 1000

Series 1000

BSP Female Connector
Series
Accessories
Full screen
Your configuration

Fittings Mod. 1063



Mod. D B1 B I L R SW SW1 Weight [g]
1063 4-1/8 4 G1/8 1/8 19 29 18,5 13 12 19
1063 6-1/8 6 G1/8 1/8 19 29 18,5 13 12 18
1063 6-1/4 6 G1/4 1/8 19 30,5 20 17 12 25
1063 8-1/8 8 G1/8 1/4 23 33 20 14 14 31
1063 8-1/4 8 G1/4 1/4 23 34,5 21,5 17 14 35


We think you are in United States.
Update your location?