text.skipToContent text.skipToNavigation
Series D5

Series D5

The multipole version can be connected quickly and safely through the connecting cable with angled outlet of 25 or 44 pins to the electric Sub-D connector integrated in the island. The single modularity of the subbases allows to create islands with up to a maximum of 11 or 19 valve positions according to the type of connecting cable used.

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
CODING EXAMPLE - MULTIPOLE VERSION
DM C 5 M W R A - 15R - 2CD2NSHDN - 2MBLC2B - F R
DM MODULAR ISLAND
C VALVE
C = VC Model
5 SIZE
5 = 10,5mm (D1) + 16 mm (D2)
M ELECTRICAL CONNECTION
M = Multipole 25 pin PNP
Q = Multipole 44 pin PNP
W INTERFACE
O = without interface
W = WLAN
R MANUAL OVERRIDE
P = push button
R = with push and turn device
A SERVO-PILOT SUPPLY
A = internal
B = external
15R CONNECTOR
0 = without connector
CONNECTOR R WITH CABLE
03R = 3 mt
05R = 5 mt
10R = 10 mt
15R = 15 mt
20R = 20 mt
25R = 25 mt
2CD2NSHDN SUBBASES
Metric:
N = cartridge tube Ø4 (D1) 
M = cartridge tube Ø6 (D1) 
B = cartridge tube Ø6 (D2)
C = cartridge tube Ø8 (D2)
D = cartridge tube Ø10 (D2)
SUBBASE FOR SERVO-PILOT CONTROL *
J = subbase (D1) for Ev (E;F) 
SUBBASE #
Q = diaphragm on channels 1, 3, 5
R = diaphragm on channel 1
S = diaphragm on channels 3 and 5
WITH DIAPHRAGM AND EXTERNAL SERVO-PILOT SUPPLY #
QT = diaphragm on channels 1, 3, 5; 12/14 external
RT = diaphragm on channel 1; 12/14 external
ST = diaphragm on channels 3, 5; 12/14 external
WITH DIAPHRAGM AND INTEGRATED SILENCER #
QH = diaphragm on channels 1, 3, 5
RH = diaphragm on channel 1
SH = diaphragm on channels 3, 5
SUBBASE FOR ADDITIONAL FLOW #
X = supply (1) and exhausts (3, 5)
XH = supply (1) and exhausts (3, 5) with integrated silencer
INTERFACE SUBBASE FOR ADDITIONAL FLOW WITH EXTERNAL SERVO-PILOT SUPPLY #
XT = additional supply (1) and exhausts (3, 5)
FOR POWER SUPPLY #
K = separation of power supply
Z = separation of power supply - diaphragm on channel 1 

Inches:
N = cartridge tube Ø5/32” (D1)
G = cartridge tube Ø1/4” (D1)
L = cartridge tube Ø1/4” (D2)
P = cartridge tube Ø3/8” (D2) 
C = cartridge tube Ø5/16” (D2)
2MBLC2B VALVES
M = 5/2 monostable
B = 5/2 bistable
C = 2x3/2 NC
A = 2x3/2 NO
G = 2x3/2 (NC+NO)
V = 5/3 CC
K = 5/3 CO
N = 5/3 CP
L = free position
W = position without valve

E = 3/2 NC for internal servo-pilot control (Line 1) **
F = 3/2 NC for external servo-pilot control **
D = 2x2/2 NC
H = 2x2/2 NO
R = 1x2/2 NC + 1x2/2 NO
F TERMINAL PLATES
Tube dimensions for port sizes 1, 3, 5
Metric:
C = cartridge tube Ø8
D = cartridge tube Ø10
E = cartridge tube Ø12
F = cartridge tube Ø14



CS = cartridge tube Ø8 and external silencer (2939-8)
DS = cartridge tube Ø10 and external silencer (2939-10)
ES = cartridge tube Ø12 and external silencer (2939-12)


Inches:
C = cartridge tube Ø8, 5/16"
CS = cartridge tube Ø8 (5/16"); and external silencer (2939-8)
P = cartridge tube Ø3/8"
R = cartridge tube Ø1/2"
R FIXING TYPE
= direct
R = DIN rail
# = These subbases are already provided with cartridges for tube Ø8; Ø5/16”.
* = The subbase is equipped with a cartridge Ø4 (Ø5/32”).
** = Solenoid valve for subbase model J.
The choice of the cartridge made in the Terminal Plates section is also valid for the diaphragm and additional subbases.
QT, RT, ST, XT models have a 12/14 cartridge tube Ø4 (Ø5/32”).

MULTIPOLE version 25 and 44 pin DIMENSIONS


We think you are in United States.
Update your location?