text.skipToContent text.skipToNavigation
Mod. 1550

Mod. 1550

Series
Accessories
Full screen
Your configuration

Fittings Mod. 1550



Mod. Tube C1 C2 M1 M2 R1 R2 SW SW1 Weight [g]
1550 6/4 6/4 3 3 22,5 22,5 15 15 8 12 21
1550 8/6 8/6 5 5 22,5 22,5 15 15 10 14 27
1550 10/8 10/8 6,5 6,5 25,5 25,5 17 17 12 16 40
1550 12/10 12/10 8,5 8,5 30 30 20 20 14 19 61
1550 15/12,5 15/12,5 11 11 34 34 22,5 22,5 16 22 88


We think you are in United States.
Update your location?