text.skipToContent text.skipToNavigation

32F3A020A004

Operation   Double-acting,  through-rod
Name of Series   32
Stroke   4
Materials   Anodized aluminium body, end blocks and piston,PU seals (rod, end-blocks OR and piston)
Version   Female rod thread
Bore   20
Accessories
Full screen
Your configuration

Compact magnetic cylinders Mod. 32F3 and 32M3

+ = add the stroke once
++ = add the stroke twice
1 = groove for sensor



Ø A AF BG G ØD ØD1 ØD2 ØD3 E EE KF KK LA PL RT SW1 T1 TG ZA + ZB + ZC++
12 10 8 18 10,5 6 6 - - 27,5 M5 M3 M5 3,5 6 M4 5 - 16 35 39,2 43,4
16 12 10 18,5 10,5 8 6 - - 29 M5 M4 M6 3,5 6 M4 7 - 18 35 39,7 44,4
20 16 11 20 10,9 10 9 - - 35,8 M5 M6 M8 5 6,5 M5 8 - 22 36,8 42,5 48,2
25 16 11 20 11,9 10 9 - - 40,7 M5 M6 M8 5 7 M5 8 - 26 38,8 44,5 50,2
32 19 13 - 14,3 12 - 30 24 49,6 G1/8 M8 M10x1,25 - 7,6 M6 10 2 32,5 44 51 58
40 19 13 - 14,3 12 - 35 29 57 G1/8 M8 M10x1,25 - 7,6 M6 10 2 38 45 52 59
50 22 16 - 14,3 16 - 40 34 69,6 G1/8 M10 M12x1,25 - 7,6 M8 13 2 46,5 45 53 61
63 22 16 - 14 16 - 45 39 79,6 G1/8 M10 M12x1,25 - 7,6 M8 13 2 56,5 49 57 65
80 28 20 - 14,8 20 - 45 39 95,6 G1/8 M12 M16x1,5 - 7,7 M10 17 2 72 54 63,5 73
100 28 20 - 17,8 25 - 55 49 115,6 G1/8 M12 M16x1,5 - 8 M10 22 2 89 66,8 76,5 86,2
125 40 25 20 20 25 - 60 50 134,6 G1/4 M16 M20x1,5 - 10,5 M12 22 4 110 81 92 103


We think you are in United States.
Update your location?